??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc275_1t58l - Bel Power Solutions
Bill of material
ABC275-1T58L
Part Number
ABC275-1T58L
Description
Open Frame AC-DC Power Supply, Power 275W, Output 58VDC, 4.31A, Input 80-264VAC, Screw Terminal
Power
275 W
Voltage Input
80-264 VAC
Output Voltage
58 VDC
Output Current
4,31 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models