??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc275_1t48l - Bel Power Solutions
Bill of material
ABC275-1T48L
Part Number
ABC275-1T48L
Description
Open Frame AC-DC Power Supply, Power 275W, Output 48VDC, 5.2A, Input 80-264VAC, Screw Terminal
Power
275 W
Voltage Input
80-264 VAC
Output Voltage
48 VDC
Output Current
5,2 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models