??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc275_1t30l - Bel Power Solutions
Bill of material
ABC275-1T30L
Part Number
ABC275-1T30L
Description
Open Frame AC-DC Power Supply, Power 275W, Output 30VDC, 8.33A, Input 80-264VAC, Screw Terminal
Power
275 W
Voltage Input
80-264 VAC
Output Voltage
30 VDC
Output Current
8,33 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models