??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc275_1015l - Bel Power Solutions
Bill of material
ABC275-1015L
Part Number
ABC275-1015L
Description
Open Frame AC-DC Power Supply, Power 275W, Output 15VDC, 16.67A, Input 80-264VAC, Molex Header
Power
275 W
Voltage Input
80-264 VAC
Output Voltage
15 VDC
Output Current
16,67 A
Operating Temperature
-40 to 70 °C
预览
3D
2D
下载CAD模型