??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc225_1t30l - Bel Power Solutions
Bill of material
ABC225-1T30L
Part Number
ABC225-1T30L
Description
Industrial Open Frame AC-DC Power Supply, Power 225W, Output 30VDC, 7.5A, Input 85-264VAC, Screw Terminal
Power
225 W
Voltage Input
85-264 VAC
Output Voltage
30 VDC
Output Current
7,5 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models