??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc180_1t15l - Bel Power Solutions
Bill of material
ABC180-1T15L
Part Number
ABC180-1T15L
Description
Open Frame AC-DC Power Supply, Power 180W, Output 15VDC, 12A, Input 80-264VAC, Screw Terminal
Power
180 W
Voltage Input
80-264 VAC
Output Voltage
15 VDC
Output Current
12 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models