??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc180_1024l - Bel Power Solutions
Bill of material
ABC180-1024L
Part Number
ABC180-1024L
Description
Open Frame AC-DC Power Supply, Power 180W, Output 24VDC, 7.5A, Input 80-264VAC, Molex Header
Power
180 W
Voltage Input
80-264 VAC
Output Voltage
24 VDC
Output Current
7,5 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models