??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc150_1t12g - Bel Power Solutions
Bill of material
ABC150-1T12G
Part Number
ABC150-1T12G
Description
Open Frame AC-DC Power Supply, Power 150W, Output 12VDC, 12.5A, Input 90-264VAC, Screw Terminal, RoHS Compliant
Power
150 W
Voltage Input
90-264 VAC
Output Voltage
12 VDC
Output Current
12,5 A
Operating Temperature
-20 to 70 °C
Previews
3D
2D
Download CAD models