??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ABC1200-1T24-PCF - Bel Power Solutions
Bill of material
ABC1200-1T24-PCF
Description
Industrial AC-DC Power Supply, Power 1200W, Output 24VDC, 50A, Input 85-305VAC, Protective Cover, Convection, RoHS Compliant
Power
1200 W
Voltage Input
85-305 VAC
Output Voltage
24 VDC
Output Current
50 A
Operating Temperature
-20 to 60 °C
Part Number
ABC1200-1T24-PCF
Previews
3D
2D
Download CAD models