??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ABC120-1T30L - Bel Power Solutions
Bill of material
ABC120-1T30L
Description
Open Frame AC-DC Power Supply, Power 120W, Output 30VDC, 4A, Input 85-264VAC, Screw Terminal
Power
120 W
Voltage Input
85-264 VAC
Output Voltage
30 VDC
Output Current
4 A
Operating Temperature
-40 to 70 °C
Part Number
ABC120-1T30L
Previews
3D
2D
Download CAD models