??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
AB71 - Large bore size
Bill of material
AB71-15-12-B2C-AC100V
Model no.
AB71
Port size
Orifice size
φ 12
Body/sealant combination
Option : Coil housing
Option : Mounting plate
Option : Cable gland (marine cable gland) / Conduit (conduit pipe)
Voltage
V
Product Info
Product Info
A
71 mm
B
14.5 mm
C
95 mm
D
110.5 mm
E
50 mm
F
Rc1/2 mm
G
56 mm
H
45 mm
J
40 mm
K
φ 9 mm
Previews
3D
Dimension
2D
Download CAD models