??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
AB42
Bill of material
AB42-02-1-AC100V
Model no.
AB42
Port size
Orifice size
Body/sealant combination
Option : Coil housing
Option : Manual operating device (locking)
Option : Mounting plate
Option : Cable gland (marine cable gland) / Conduit (conduit pipe)
Option : Surge suppressor
Voltage
V
Product Info
Product Info
A
36 mm
B
28 mm
C
11 mm
D
72 mm
E
94 mm
F
- mm
G
- mm
H
- mm
I
- mm
Previews
3D
Dimension
2D
Download CAD models