??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
AB41 - Low pressure large flow rate
Bill of material
AB41-03-8-AC100V
Model no.
AB41
Port size
Orifice size
8 : φ 10
Body/sealant combination
Option : Coil housing
Option : Mounting plate
Option : Cable gland (marine cable gland) / Conduit (conduit pipe)
Option : Surge suppressor
Voltage
V
Product Info
Product Info
A
23.5 mm
B
30.5 mm
C
- mm
D
80 mm
E
93 mm
F
38 mm
G
- mm
H
- mm
I
- mm
J
- mm
K
- mm
Previews
3D
Dimension
2D
Download CAD models