??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
AB41
Bill of material
AB41-02-1-AC100V
Model no.
AB41
Port size
Orifice size
Body/sealant combination
Option : Coil housing
Option : Manual operating device (locking)
Option : Mounting plate
Option : Cable gland (marine cable gland) / Conduit (conduit pipe)
Option : Surge suppressor
Voltage
V
Product Info
Product Info
A
36 mm
B
28 mm
C
11 mm
D
68 mm
E
80.5 mm
F
23.5 mm
G
30.5 mm
H
38 mm
I
- mm
J
- mm
K
- mm
Previews
3D
Dimension
2D
Download CAD models