??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
AB31
Bill of material
AB31-01-1-AC100V
Model no.
AB31
Port size
Orifice size
Body/sealant combination
Option : Coil housing
Option : Manual operating device (locking)
Option : Mounting plate
Option : Cable gland (marine cable gland) / Conduit (conduit pipe)
Option : Surge suppressor
Voltage
V
Product Info
Product Info
A
20 mm
B
27 mm
C
- mm
D
63 mm
F
34 mm
Previews
3D
Dimension
2D
Download CAD models