??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
AB 05 - Ex-d IIB+H2 bulkhead light fitting for Zone 1/21
Bill of material
AB051110110001
Article number
LOD
Version
Description
Ex-d IIB+H2 bulkhead light fitting for Zone 1/21
Marking accd. to 2014/34/EU
<Ex/> II 2 G Ex d IIB (+H2) T4/T3 Gb
EC-Type Examination Certificate
PTB 08 ATEX 1001 X
Permissible ambient temperature
-20 °C up to +40 °C
Rated voltage
230 V
Rated luminous flux of the lamp
5600 lm (depends on used lamps)
Degree of protection accd. to EN 60529
IP66
No. cable glands / threads
Connecting terminals
L1, N, PE: 2 x 2.5 mm˛
Enclosure material
aluminium die-cast housing, powder coated
Weight
6.9 kg
Enclosure colour
grey
Product description
Text for product group
0
Previews
3D
Dimension
2D
Download CAD models