??
Catalog navigation
CAD model selection
Selectable products: 44
HELP_VARIABLE
Company
SRD-FA
Description
AAVBN,AAVSBN,AAVPBN,AAVPSBN - Guide shaft end external thread type - precision type
Bill of material
AAVSBN30-30-F2-B0-P8
CODE
texture
hardness
surface
D tolerance
g6
D
mm
Change L dimensional tolerance
L minimum unit: 1 mm(lkc minimum unit: 0.1 mm)
mm
Enter value for L
L minimum unit: 1 mm(lkc minimum unit: 0.1 mm)
mm
cm
inch
ft
Minimum unit 1
mm
Enter value for F
Minimum unit 1
mm
cm
inch
ft
Minimum unit 1
mm
select
mm
C
mm
Additional plane machining
FC(1 additional plane processing)
mm
WFC(2 additional plane processing)
mm
Minimum unit 1
mm
Minimum unit 1
mm
Changing external thread to fine thread
PMC(change external thread thread without fine thread)
PMS(change external thread thread without fine thread)
mm
Add back tool groove processing
PC(Process the tool back groove for the part of P size)
mm
link
https://www.srdfaa.com/product/1141603222523.html
Previews
3D
Dimension
2D
Download CAD models