??
Catalog navigation
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
SRD-FA
Description
AAVAZ,AAVSAZ,AAVPAZ,AAVPSAZ - One section of external thread · one section of internal thread with spanner slot precision type
Bill of material
AAVSAZ30-25-F2-B3-P8-N6-SC0
code
type
precise
D tolerance
g6
Material
hardness
surface treatment
D
mm
D Tolerance class
Minimum unit 1
mm
Enter value for L
Minimum unit 1
mm
cm
inch
ft
Minimum unit 1
mm
Enter value for F
Minimum unit 1
mm
cm
inch
ft
Minimum unit 1
mm
select
mm
select
mm
SC(Wrench slot size)
mm
Enter value for SC
SC(Wrench slot size)
mm
cm
inch
ft
W
mm
mm
C
mm
Change L dimensional tolerance
facing
FC(1 additional plane processing)
mm
WFC(2 additional plane processing)
mm
Minimum unit 1
mm
Minimum unit 1
mm
Spanner groove machining
SX(add the second spanner groove processing)
mm
Back tool groove processing
PC(Process the tool back groove for the part of P size)
mm
The effective length of the internal thread is changed to N x 3
ND(change to effective length of internal thread ×3)
0 mm
link
https://www.srdfaa.com/product/1141603222530.html
Previews
3D
尺寸
2D
下載CAD模型