??
Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
SRD-FA
Description
AAVAH,AAVSAH,AAVPAH,AAVPSAH - Guide shaft steps at both ends of the internal thread type - precision type
Bill of material
AAVSAH30-25-F2-P9-M5-T2
CODE
texture
hardness
surface
dtol
g6
D
mm
dtol
L minimum unit: 1 mm(lkc minimum unit: 0.1 mm)
mm
Enter value for L
L minimum unit: 1 mm(lkc minimum unit: 0.1 mm)
mm
cm
inch
ft
Minimum unit 1
mm
Enter value for F
Minimum unit 1
mm
cm
inch
ft
Minimum unit 1
mm
Enter value for T
Minimum unit 1
mm
cm
inch
ft
Minimum unit 1
mm
Enter value for P
Minimum unit 1
mm
cm
inch
ft
M (coarse thread)
mm
R
0.3 mm
C
mm
Change L dimensional tolerance
Additional plane machining
FC(1 additional plane processing)
mm
WFC(2 additional plane processing)
mm
Minimum unit 1
mm
E
mm
Additional 2 spanner groove processing
WSC(two additional spanner slots for processing)
mm
Minimum unit 1
mm
Change to multiply the effective length of internal thread by 3
Additional plane machining of steps
LFC(Additional step plane processing)
mm
LFCA
mm
RFC(Additional step plane processing)
mm
RFCE
mm
link
https://www.srdfaa.com/product/1141603222034.html
Previews
3D
Dimension
2D
Download CAD models