??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
AATF__H075, AATF__H100, AATF__H150, AATF__H200, AKTF__H075, AKTF__H100, AKTF__H150, AKTF__H200, ANTF__H075, ANTF__H100, ANTF__H150, ANTF__H200, BATF__H075, BATF__H100, BATF__H150, BATF__H200, MATF__H075, MATF__H100, MATF__H150, MATF__H200, SATF__H075, SATF__H100, SATF__H150, SATF__H200 - Timing Idlers, Flanged - H (Center Bearing)
Bill of material
AATF20H075-15
Part Number
Material of Main Body
Surface Treatment
No. of Teeth
Applicable belt
Shaft Dia. d
mm
P.D.
mm
O.D.
mm
F
mm
E
mm
A
21 mm
W
26 mm
S
mm
No. Bearing Dimension
D Bearing Dimension
32 mm
B Bearing Dimension
mm
Flange Cut
FC 0.5 mm Increment
mm
Flange not Swaged
Flange Swaged on One Side
Previews
3D
Dimension
2D
Download CAD models