??
Catalog navigation
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
SRD-FA
Description
AASPPA,AASSPA,AAPSPA,AAPSSPA - Step at one end of guide shaft · Internal thread at both ends with spanner slot type - high precision standard type
Bill of material
AASSPA50-37-F2-P11-M6-N12-SC0
CODE
texture
hardness
surface
dtol
g6
D
mm
dtol
L minimum unit: 1 mm(lkc minimum unit: 0.1 mm)
mm
Enter value for L
L minimum unit: 1 mm(lkc minimum unit: 0.1 mm)
mm
cm
inch
ft
Minimum unit 1
mm
Enter value for F
Minimum unit 1
mm
cm
inch
ft
Minimum unit 1
mm
Enter value for P
Minimum unit 1
mm
cm
inch
ft
M (coarse thread)
mm
N (coarse thread)
mm
SC(1 additional spanner slot processing)
mm
Enter value for SC
SC(1 additional spanner slot processing)
mm
cm
inch
ft
W
mm
ℓ1
mm
R
mm
C
mm
Change L dimensional tolerance
Additional plane machining
FC(1 additional plane processing)
mm
WFC(2 additional plane processing)
mm
Minimum unit 1
mm
Minimum unit 1
mm
Additional 2 spanner groove processing
SX(add the second spanner groove processing)
mm
Add plane machining for 90 degree position
RC(Plane machining at an additional 90 degree position)
mm
WRC(plane machining with additional 2 90-degree positions)
mm
Y
mm
Change to multiply the effective length of internal thread by 3
Additional plane machining of steps
LFC(Additional step plane processing)
mm
LFCA
mm
link
https://www.srdfaa.com/product/1141603222460.html
Previews
3D
Dimension
2D
Download CAD models