??
Catalog navigation
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
SRD-FA
Description
AAENJR,AAEMJRL,AAEVSSR,AAESSSRL - Guide shaft with spanner groove type - precision grade - both ends of external thread with cutter back groove type
Bill of material
AAEMJRL30-20-E5-F5-M8-N8-SC0
CODE
type
dai ban
accuracy grade
Precision level
texture
hardness
High frequency quenching, effective hardening layer depth is P15, quenching hardness, GCr15 HRC56~,9Cr18Mo HRC54~
surface
dtol
g6
D
mm
L minimum unit: 1 mm(lkc minimum unit: 0.1 mm)
mm
Enter value for L
L minimum unit: 1 mm(lkc minimum unit: 0.1 mm)
mm
cm
inch
ft
Minimum unit 1
mm
Enter value for E
Minimum unit 1
mm
cm
inch
ft
Minimum unit 1
mm
Enter value for F
Minimum unit 1
mm
cm
inch
ft
select
mm
select
mm
Spanner slot size (min. Unit 1)
mm
Enter value for SC
Spanner slot size (min. Unit 1)
mm
cm
inch
ft
W
mm
V
mm
C
mm
Change L dimensional tolerance
Changing external thread to fine thread
PMC(change external thread thread without fine thread)
mm
PMS(change external thread thread without fine thread)
mm
Changing external thread to fine thread1
QMC(change external thread thread without fine thread)
mm
QMS(change external thread thread without fine thread)
mm
link
https://www.srdfaa.com/product/1503732898112.html
Previews
3D
Dimension
2D
Download CAD models