??
Catalog navigation
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
SRD-FA
Description
AAEAJR,AAEBJRL,AAECSSR,AAEESSRL - External thread type at both ends of guide shaft · With cutter back groove type - precision type
Bill of material
AAEBJRL30-20-E5-F5-M8-N8
CODE
type
Precision type
texture
hardness
High frequency quenching, effective hardening depth see p15, quenching hardness, GCr15 hrc56 ~, 9Cr18Mo hrc54~
surface
dtol
g6
D
mm
dtol
L minimum unit: 1 mm(lkc minimum unit: 0.1 mm)
mm
Enter value for L
L minimum unit: 1 mm(lkc minimum unit: 0.1 mm)
mm
cm
inch
ft
Minimum unit 1
mm
Enter value for E
Minimum unit 1
mm
cm
inch
ft
Minimum unit 1
mm
Enter value for F
Minimum unit 1
mm
cm
inch
ft
select
mm
select
mm
C
0.2 mm
Change L dimensional tolerance
Changing external thread to fine thread
PMC(change external thread thread without fine thread)
mm
PMS(change external thread thread without fine thread)
mm
Changing external thread to fine thread1
QMC(change external thread thread without fine thread)
mm
QMS(change external thread thread without fine thread)
mm
Second Set of Wrench Flats
WSC(two additional spanner slots for processing)
mm
Minimum unit 1
mm
link
https://www.srdfaa.com/product/1502690697136.html
Previews
3D
Dimension
2D
Download CAD models