??
Catalog navigation
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
SRD-FA
Description
AADOJR,AADPJRL,AADQSSR,AADWSSRL - Guide shaft with through-pass type - normal grade - one end external thread with retracting slot type
Bill of material
AADPJRL30-20-E5-M8-H6
CODE
type
Band pass
accuracy grade
common level
texture
hardness
High frequency quenching, effective hardening layer depth is P15, quenching hardness, GCr15 HRC56~,9Cr18Mo HRC54~
surface
D tolerance
g6
D
mm
D Tolerance class
L minimum unit: 1 mm(lkc minimum unit: 0.1 mm)
mm
Enter value for L
L minimum unit: 1 mm(lkc minimum unit: 0.1 mm)
mm
cm
inch
ft
Minimum unit 1
mm
Enter value for E
Minimum unit 1
mm
cm
inch
ft
select
mm
clear size of opening
mm
Enter value for H
clear size of opening
mm
cm
inch
ft
Through hole size d
mm
C
mm
Change L dimensional tolerance
Changing external thread to fine thread
PMC(change external thread thread without fine thread)
mm
PMS(change external thread thread without fine thread)
mm
Add 1 plane
FC(1 additional plane processing)
mm
Minimum unit 1
mm
Add a keyway
mm
KC(machining fixed side shaft end keyway)
mm
Minimum unit 1
mm
link
https://www.srdfaa.com/product/1509332750000.html
Previews
3D
Dimension
2D
Download CAD models