??
Catalog navigation
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
SRD-FA
Description
AABOJR,AABPJRC,AABNSSR,AABWSSRL - External thread type at one end of guide shaft · Type with cutter back slot - precision grade
Bill of material
AABPJRC30-20-E5-M8
CODE
type
One end internal thread type/back tool type
accuracy grade
Precision level
texture
hardness
High frequency quenching, effective hardening layer depth, hardening hardness, GCr15,HRC56~ 9GCr18Mo,HRC54~
surface
D tolerance
g6
D
mm
D tolerance
L minimum unit: 1 mm(lkc minimum unit: 0.1 mm)
mm
Enter value for L
L minimum unit: 1 mm(lkc minimum unit: 0.1 mm)
mm
cm
inch
ft
Minimum unit 1
mm
Enter value for E
Minimum unit 1
mm
cm
inch
ft
select
mm
C
mm
Change L dimensional tolerance
Additional plane machining
FC(1 additional plane processing)
mm
Minimum unit 1
mm
Changing external thread to fine thread
PMC(change external thread thread without fine thread)
PMS(change external thread thread without fine thread)
mm
link
https://www.srdfaa.com/product/1503843840688.html
Previews
3D
Dimension
2D
Download CAD models