??
Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
SRD-FA
Description
AABCCRL - Guide shaft straight rod type - standard type
Bill of material
AABCCRL13-20
CODE
AABCCRL
texture
S45C
hardness
High frequency quenching effective hardening layer depth hardening hardness S45C, HRC56~
surface
Hard chromium plating, coating hardness HV850~, coating thickness 3~5μm
dtol
g6
D
mm
dtol
L minimum unit: 1 mm(lkc minimum unit: 0.1 mm)
mm
Enter value for L
L minimum unit: 1 mm(lkc minimum unit: 0.1 mm)
mm
cm
inch
ft
C
mm
Change L dimensional tolerance
Additional plane machining
FC(1 additional plane processing)
mm
WFC(2 additional plane processing)
mm
Minimum unit 1
mm
Minimum unit 1
mm
First Set of Wrench Flats
SC(1 additional spanner slot processing)
mm
Additional V groove processing
VC(1 additional V-groove processing)
mm
WVC(2 additional V-groove processing)
mm
Minimum unit 1
mm
Add a keyway
JD(add 1 keyway)
mm
Minimum unit 1
mm
link
https://www.srdfaa.com/product/1501402035168.html
Previews
3D
Dimension
2D
Download CAD models