??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Spraying Systems
Description
AA124A - Strainer
Bill of material
AA124A-3/4-I-100
Sales Part
Material Type
Inlet Connection Size
Inch
Outlet Connection
Inch
Inlet Connection Gender
Female
Inlet Connection Thread Type
NPT
Outlet Connection Gender
Female
Outlet Connection Thread Type
NPT
Pipe Size
- Inch
Screen Mesh Size
Min Pressure
- bar
Max Pressure
7.5 bar
Screen Mesh Opening
Inch
Net Weight
0.2 kg
Mesh Opening 2
mm
Inlet Conn Numeric
Outlet Conn Numeric
L
7.17 Inch
W
4.19 Inch
B
6.02 Inch
Previews
3D
Dimension
2D
Download CAD models