A10M-2
WMBerg
METRIC
Hardware and Fasteners
Dials & Indexes
Powered by
CAD模型選擇
{wmberg/m2001/m_hardware_and_fasteners/dials/mf54.prj},{NB=A10M-2},{PN=A10M-2},{DES=Engraved Flat Dial},{CN=Master Inch/Metric Catalog},{CP=F54},{MAT=Aluminum Black Anodized},{B=10.000},{D=76.0},{DN=CW},{GR=0 to 360},{NG=360},{SD=1°}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 30
HELP_VARIABLE
Company
WMBerg
Description
A8M to A11M - Engraved Flat Dials - Aluminum Black Anodized Engraving filled with white - Range of Graduations - 0° to 360°
Bill of material
A10M-2
Product No.
A10M-2
A10M-2
Description
Engraved Flat Dial
Catalog Name
Master Inch/Metric Catalog
Material
Aluminum Black Anodized
Dial Diameter ØD
76.0
76.0
mm
Direction of Numbering
CW
CW
Range of Graduations
0 to 360
0 to 360
No. of Graduations
360
360
Steps
1°
1°
deg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型