??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A88K40 - Washbasin set (soap dispenser with tumbler holder and shelf)
Bill of material
A88K40CR21
Code
A88K40CR21
LOD Destination
LOD Level
Material
Material
Brand Description
INDA
Article Number
A88K40CR21
Very Short Description 1
INDA Kit A88K40
Very Short Description 2
INDISSIMA L40.6xH15.2xP11.5 Chromo RS
Article Description
Brand: INDA Serie: INDISSIMA Kit Prod. No.: A88K40 L40.6xH15.2xP11.5 Chromo Satin Glass
International Codes
EAN-13:8021586783424
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
15.2 cm
Width
40.6 cm
Depth
11.5 cm
Weight
22.400 kg
Series
INDISSIMA
Line
Kit
Model
A88K40
Intrastat Code
73249000
Finishing structure
Chromo
Pool products
A88K40
Panel Finishes
Satin Glass
Previews
3D
2D
Download CAD models