??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A88680 - Bath towel rack
Bill of material
A88680CR
Code
A88680CR
Material
Article description
INDA ACCESSORIES INDISSIMA Bath Towel Rack Cm61.7X22.8 H3 CR
International code
EAN-13:8033163679945
HEIGHT
3 cm
WIDTH
61.7 cm
Depth
22.8 cm
WEIGHT
1.500 kg
Series
INDISSIMA
LINE
Bath Towel Rack
Model
A88680
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models