??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A8867M - Soap dispenser module with lever
Bill of material
A8867MNS21
Code
A8867MNS21
Material
Material
Very short description 1
INDA Soap dispenser Cm9.9X9.9 H12.4
Very short description 2
INDISSIMA A8867M 9.9X9.9 NS
Article description
INDA ACCESSORIES INDISSIMA Soap dispencer Cm9.9X9.9 H12.4 NS
International code
EAN-13:8033163682433
Height
12.4 cm
Width
9.9 cm
Depth
9.9 cm
Weight
0.700 kg
Series
INDISSIMA
LINE
Soap dispenser
Model
A8867M
Intrastat code
70139900
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models