??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A88670 - Soap dispenser with lever
Bill of material
A88670CR21
Code
A88670CR21
Material
Second material
Article description
INDA ACCESSORIES INDISSIMA Soap dispencer Cm6.8X9.9 H12.4 CR
International code
EAN-13:8033163682457
HEIGHT
12.4 cm
WIDTH
6.8 cm
Depth
9.9 cm
WEIGHT
0.650 kg
Series
INDISSIMA
LINE
Soap dispencer
Model
A88670
Intrastat code
70139900
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models