??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A8851N - Low basket module
Bill of material
A8851NNS
Code
A8851NNS
Material
Article description
INDA ACCESSORIES INDISSIMA Basket Cm19.9X9.9 H2.8 NS
International code
EAN-13:8033163682402
Height
2.8 cm
Width
19.9 cm
Depth
9.9 cm
Weight
0.240 kg
Series
INDISSIMA
LINE
Basket
Model
A8851N
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models