??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A8851M - Basket module
Bill of material
A8851MNS
Code
A8851MNS
Material
Article description
INDA ACCESSORIES INDISSIMA Basket Cm19.9X9.9 H2.8 NS
International code
EAN-13:8033163682372
Height
2.8 cm
Width
19.9 cm
Depth
9.9 cm
Weight
0.240 kg
Series
INDISSIMA
LINE
Basket
Model
A8851M
Intrastat code
73249000
Panel finishes
Yard
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models