??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A88510 - Basket
Bill of material
A88510CR
Code
A88510CR
Material
Article description
INDA ACCESSORIES INDISSIMA Basket Cm21.7X10 H3 CR
International code
EAN-13:8033163679907
HEIGHT
3 cm
WIDTH
21.7 cm
Depth
10 cm
WEIGHT
0.465 kg
Series
INDISSIMA
LINE
Basket
Model
A88510
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models