??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A88280 - Spare double paper holder
Bill of material
A88280CR
Code
A88280CR
LOD Destination
LOD Level
Material
Brand Description
INDA
Article Number
A88280CR
Very Short Description 1
INDA Toilet roll holder A88280
Very Short Description 2
INDISSIMA L3xH23.8xP8.1 Chromo
Article Description
Brand: INDA Serie: INDISSIMA Portarotolo Prod. No.: A88280 L3xH23.8xP8.1 Chromo
International Codes
EAN-13:8021586771957
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
23.8 cm
Width
3 cm
Depth
8.1 cm
Weight
0.3200 kg
Series
INDISSIMA
Line
Paper holder
Model
A88280
Intrastat Code
73249000
Finishing structure
Chromo
Pool products
A88280
Previews
3D
Dimension
2D
Download CAD models