??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A8826M - Shelf finishing
Bill of material
A8826MNS
Code
A8826MNS
Material
Material
Very short description 1
INDA Paper holder Cm19.9X9.9 H10.5
Very short description 2
INDISSIMA A8826M 19.9X9.9 NS
Article description
INDA ACCESSORIES INDISSIMA Paper holder Cm19.9X9.9 H10.5 NS
International code
EAN-13:8033163681986
Height
10.5 cm
Width
19.9 cm
Depth
9.9 cm
Weight
0.500 kg
Series
INDISSIMA
LINE
Paper holder
Model
A8826M
Intrastat code
73249000
Panel finishes
Yard
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models