??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
INDA
Description
A8825 - Right or left roll holder
Bill of material
A88250CR
Code
Material
Article description
INDA ACCESSORIES INDISSIMA Paper holder Cm15.3X8.1 H3 CR
International code
HEIGHT
3 cm
WIDTH
15.3 cm
Depth
8.1 cm
WEIGHT
0.200 kg
Series
INDISSIMA
LINE
Paper holder
Model
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models