??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A8820A - Clothes hanger
Bill of material
A8820ACR
Code
A8820ACR
Material
Article description
INDA ACCESSORIES INDISSIMA Clothes hangers Cm4X2.7 H3.4 CR
International code
EAN-13:8033163682549
HEIGHT
3.4 cm
WIDTH
4 cm
Depth
2.7 cm
WEIGHT
0.120 kg
Series
INDISSIMA
LINE
Clothes hangers
Model
A8820A
Intrastat code
83025000
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models