??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A8814M - Brush holder module with removable bottom
Bill of material
A8814MNS
Code
A8814MNS
Material
Very short description 1
INDA Toilet Brush Holder Cm9.9X9.9 H39.9
Very short description 2
INDISSIMA A8814M 9.9X9.9 NS
Article description
INDA ACCESSORIES INDISSIMA Toilet Brush Holder Cm9.9X9.9 H39.9 NS
International code
EAN-13:8033163681818
Height
39.9 cm
Width
9.9 cm
Depth
9.9 cm
Weight
1.100 kg
Series
INDISSIMA
LINE
Toilet Brush Holder
Model
A8814M
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models