??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A88110 - Wall-mounted soap holder with satined gloss dish
Bill of material
A88110NS21
Code
A88110NS21
Material
Material
Article description
INDA ACCESSORIES INDISSIMA Soap holder Cm12X12.5 H4.3 NS
International code
EAN-13:8033163682488
HEIGHT
4.3 cm
WIDTH
12 cm
Depth
12.5 cm
WEIGHT
0.615 kg
Series
INDISSIMA
LINE
Soap holder
Model
A88110
Intrastat code
70139900
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models