??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SAMLO
Description
A84040 - 40 Series Aluminum Profile-40X40
Bill of material
A84040-N-N-L50
Type code
A84040
screw
hole
L
mm
Enter value for L
mm
cm
inch
ft
mass
1.630 kg/m
Sectional Area
600 mm^2
Cross Sectional Moment of Inertia(ℓx)
10.4×10⁴ mm^4
Cross Sectional Moment of Inertia(ℓy)
10.4×10⁴ mm^4
catalog
a84040.jpg
Previews
3D
Dimension
2D
Download CAD models