??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A8085B - Recessed module with paper holder and hydrobrush
Bill of material
A8085BAQ
Code
A8085BAQ
Material
Position
Position
Very short description 1
INDA Cm19X15 H66
Very short description 2
MY SECRET A8085B 19X15 AQ
Article description
INDA ACCESSORIES MY SECRET Cm19X15 H66 AQ
International code
EAN-13:8033163457697
Height
66 cm
Width
19 cm
Depth
15 cm
Weight
5.600 kg
Series
MY SECRET
Model
A8085B
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Grey ID
ARTDESCR
0.000
Previews
3D
Dimension
2D
Download CAD models