??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A80760 - Half built-in module with tumbler holder and soap dispenser
Bill of material
A80760AQ
Code
A80760AQ
Material
Position
Very short description 1
INDA Cm35X15 H26
Very short description 2
MY SECRET A80760 35X15 AQ
Article description
INDA ACCESSORIES MY SECRET Cm35X15 H26 AQ
International code
EAN-13:8033163459103
Height
26 cm
Width
35 cm
Depth
15 cm
Weight
7.150 kg
Series
MY SECRET
Model
A80760
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Grey ID
ARTDESCR
0.000
Previews
3D
Dimension
2D
Download CAD models