??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A80750 - Recessed module with tumbler holder and soap dispenser
Bill of material
A80750AQ
Code
A80750AQ
Material
Position
Very short description 1
INDA Cm35X15 H26
Very short description 2
MY SECRET A80750 35X15 AQ
Article description
INDA ACCESSORIES MY SECRET Cm35X15 H26 AQ
International code
EAN-13:8033163457499
Height
26 cm
Width
35 cm
Depth
15 cm
Weight
6.400 kg
Series
MY SECRET
Model
A80750
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Grey ID
ARTDESCR
0.000
Previews
3D
Dimension
2D
Download CAD models