??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A8038B - External module with glass shelves, hairdryer holder, pivot door with internal mirror
Bill of material
A8038BAQ
Code
A8038BAQ
Material
Position
Very short description 1
INDA Cm35X17 H160
Very short description 2
MY SECRET A8038B 35X17 AQ
Article description
INDA ACCESSORIES MY SECRET Cm35X17 H160 AQ
International code
EAN-13:8033163466422
Height
160 cm
Width
35 cm
Depth
17 cm
Weight
32.000 kg
Series
MY SECRET
Model
A8038B
Intrastat code
73249000
Description Code Level 1
Right
URL link web site of the article
https://www.inda.net/
Design
Grey ID
ARTDESCR
0.000
Previews
3D
Dimension
2D
Download CAD models