??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A8036C - Half built-in modul with glass shelves
Bill of material
A8036CAQ
Code
A8036CAQ
Material
Very short description 1
INDA Cm35X15 H160
Very short description 2
MY SECRET A8036C 35X15 AQ
Article description
INDA ACCESSORIES MY SECRET Cm35X15 H160 AQ
International code
EAN-13:8033163459004
Height
160 cm
Width
35 cm
Depth
15 cm
Weight
17.050 kg
Series
MY SECRET
Model
A8036C
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Grey ID
ARTDESCR
0.000
Previews
3D
Dimension
2D
Download CAD models