??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A8035A - Recessed module with glass shelves, pivot door with internal mirror
Bill of material
A8035AAQ
Code
A8035AAQ
Material
Position
Very short description 1
INDA Cm35X15 H160
Very short description 2
MY SECRET A8035A 35X15 AQ
Article description
INDA ACCESSORIES MY SECRET Cm35X15 H160 AQ
International code
EAN-13:8033163457093
Height
160 cm
Width
35 cm
Depth
15 cm
Weight
26.300 kg
Series
MY SECRET
Model
A8035A
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Grey ID
ARTDESCR
0.000
Previews
3D
Dimension
2D
Download CAD models