??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A8028D - Built in paper holder with cover
Bill of material
A8028DAL
Code
A8028DAL
Material
Very short description 1
INDA Paper holder Cm15X7 H16
Very short description 2
Hotellerie A8028D 15X7 AL
Article description
INDA ACCESSORIES Hotellerie Paper holder Cm15X7 H16 AL
International code
EAN-13:8033163047225
Height
16 cm
Width
15 cm
Depth
7 cm
Weight
0.470 kg
Series
Hotellerie
LINE
Paper holder
Model
A8028D
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models