??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A71950 - Safety grip
Bill of material
A71950CR architecture 350
Code
A71950CR
LOD Destination
LOD Level
Brand Description
INDA
Article Number
A71950CR
Very Short Description 1
INDA Handle A71950
Very Short Description 2
CLAIRE L42xH3.6xP6.4 Chromo
Article Description
Brand: INDA Serie: CLAIRE Maniglione Prod. No.: A71950 L42xH3.6xP6.4 Chromo
International Codes
EAN-13:8021586822901
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
3.6 cm
Width
42 cm
Depth
6.4 cm
Weight
0.765 kg
Series
CLAIRE
Line
Grab Bar
Model
A71950
Intrastat Code
83025000
Finishing structure
Chromo
Previews
3D
2D
Download CAD models